The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
Rotary Actuators and Grippers
5
NORTH AMERICAN CYLINDER & ACTUATOR CATALOG
>
Release 8.5
ROTARY ACTUATORS AND GRIPPERS
275
Rotary actuators Series ARP - Size 400
NOTE TO THE TABLE:
**
DA = double-acting - SA = single-acting
Mod.
ISO
Weight (Kg) DA / SA **
ARP-400-...
F25
107 / 135
CC = end-stroke regulation on the end cap
DD = solenoid mounting/Namur Interface, according to Namur
VDI/VDE 3845
Owing to the end caps sizes, dimensions change from the double-
acting model to the single-acting one.
(
expanded
view)
ISO 5211 interface