NORTH AMERICAN CYLINDER & ACTUATOR CATALOG - page 293

The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
ROTARY ACTUATORS AND GRIPPERS
Rotary Actuators and Grippers
5
NORTH AMERICAN CYLINDER & ACTUATOR CATALOG
>
Release 8.5
270
ARP
SERIES
001
SIZE:
001
= torque force 9 Nm
003
= torque force 24 Nm
005
= torque force 50 Nm
010
= torque force 100 Nm
012
= torque force 120 Nm
020
= torque force 200 Nm
035
= torque force 370 Nm
055
= torque force 597 Nm
070
= torque force 825 Nm
100
= torque force 1122 Nm
150
= torque force 1655 Nm
250
= torque force 2648 Nm
400
= torque force 4800 Nm
1
A
OPERATION:
1
A = single-acting, minimum pressure of 4 bar
1
B = single-acting, minimum pressure of 5 bar
1
C = single-acting, minimum pressure of 5,5 bar
1
D = single-acting, minimum pressure of 6 bar
2
A = double-acting
A
ROTATION ANGLE:
A = 90°
F0300
INTERFACE FOR FLANGE (ISO 5211):
F0300 = flange holes F03
F0305 = flange holes F03 + flange holes F05
F0400 = flange holes F04
F0507= flange holes F05 + flange holes F07
F0700 = flange holes F07
F0710 = flange holes F07 + flange holes F10
F1200 = flange holes F12
F1400 = flange holes F14
F1600 = flange holes F16
F1625 = flange holes F16 + flange holes F25
A
MATERIALS:
A = standard anodized
E = epoxy (epoxy coating and stainless steel shaft)
C = CNI Kanigen type nickel-plating
W = high temperatures (200°C)
HW = very high temperatures (250°C)
EX
ATEX certified product
CODING EXAMPLE
ARP -
001 -
1
A A -
F0300 -
A EX
SEO Version

Warning.

You are currently viewing the SEO version of !text.
It has a number of design and functionality limitations.


We recommend viewing the Flash version or the basic HTML version of this publication.

1...,283,284,285,286,287,288,289,290,291,292 294,295,296,297,298,299,300,301,302,303,...406
Powered by: Camozzi Pneumatics Inc.