NORTH AMERICAN CYLINDER & ACTUATOR CATALOG - page 295

The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
ROTARY ACTUATORS AND GRIPPERS
Rotary Actuators and Grippers
5
NORTH AMERICAN CYLINDER & ACTUATOR CATALOG
>
Release 8.5
272
DOUBLE-ACTING
models
3
bar
4
bar
5
bar
5,5
bar
6
bar
7
bar
ARP-001-2A
4,4
5,8
7,33
8,0
8,8
10,2
ARP-003-2A
11,8
15,8
19,7
21,7
23,7
27,6
ARP-005-2A
25,3
33,8
42,2
46,4
50,7
59,1
ARP-010-2A
50,7
67,6
84,5
92,9
101,4
118,3
ARP-012-2A
61,2
81,6
102,1
112,2
122,5
142,9
ARP-020-2A
100,9
134,6
168,2
185,08
201,9
235,5
ARP-035-2A
187,0
249,3
311,6
342,8
374,0
436,3
ARP-055-2A
298,5
398,0
497,5
547,2
597,0
696,5
ARP-070-2A
412,5
550,0
687,5
756,2
825,0
962,5
ARP-100-2A
561,0
748,0
935,0
1028,5
1122,0
1309,0
ARP-150-2A
827,5
1103,3
1379,1
1517,0
1655,0
1930,8
ARP-250-2A
1324,0
1765,3
2206,6
2427,3
2648,0
3089,3
ARP-400-2A
2401,5
3202,0
4002,5
4402,7
4803,0
5603,5
SINGLE-ACTING
models
(
for rotation angles of 90°)
Quantity of springs
External - Internal
Spring torque (Nm)
0
° - 90°
Supply pressure of 4 bar
0
° - 90°
Supply pressure of 5 bar
0
° - 90°
Supply pressure of 5,5 bar
0
° - 90°
Supply pressure of 6 bar
0
° - 90°
ARP-003-1AA
8 - /
5,36 - 10,48
10,40 - 5,30
11,80 - 7,90
16,40 - 11,20
18,30 - 13,20
ARP-003-1BA
10 - /
6,70 - 13,10
13,10 - 6,70
15,00 - 8,60
17,00 - 10,60
ARP-003-1CA
11 - /
7,37 - 14,41
14,40 - 7,30
16,30 - 9,30
ARP-003-1DA
12 - /
8,04 - 15,72
13,70 - 6,00
15,70 - 8,00
ARP-005-1AA
8 - /
12,00 - 21,76
21,80 - 12,00
30,30 - 20,50
34,50 - 34,70
38,70 - 28,90
ARP-005-1BA
10 - /
15,00 - 27,20
27,30 - 15,10
31,50 - 19,30
35,70 - 23,50
ARP-005-1CA
11 - /
16,50 - 29,92
30,00 - 16,60
34,20 - 20,80
ARP-005-1DA
12 - /
18,00 - 32,64
28,50 - 13,80
32,70 - 18,10
ARP-010-1AA
8 - /
26,72 - 40,96
40,90 - 26,60
57,80 - 43,50
66,20 - 52,00
74,70 - 60,40
ARP-010-1BA
10 - /
33,40 - 51,20
51,10 - 33,30
59,60 - 41,80
68,00 - 50,20
ARP-010-1CA
11 - /
36,74 - 56,32
56,20 - 36,60
64,70 - 45,10
ARP-010-1DA
12 - /
40,08 - 61,44
52,90 - 31,50
61,30 - 40,00
ARP-012-1AA
4 - 0
28,80 - 52,40
52,90 - 29,30
73,30 - 49,70
83,50 - 59,90
93,70 - 70,10
ARP-012-1BA
4 - 2
36,00 - 65,50
54,70 - 16,20
66,10 - 36,60
76,30 - 46,80
86,50 - 57,00
ARP-012-1CA
4 - 3
39,60 - 72,10
62,50 - 30,00
72,70 - 40,30
82,90 - 50,50
ARP-012-1DA
4 - 4
43,20 - 78,60
58,90 - 23,50
69,10 - 33,70
79,30 - 43,90
ARP-020-1AA
4 - 0
47,70 - 86,80
86,90 - 47,80
120,60 - 81,50
137,40 - 98,30
154,20 - 115,10
ARP-020-1BA
4 - 2
53,70 - 108,50
75,00 - 26,10
108,60 - 59,80
125,40 - 76,60
142,30 - 93,40
ARP-020-1CA
4 - 3
65,50 - 119,40
102,60 - 48,90
119,50 - 65,80
136,30 - 82,60
ARP-020-1DA
4 - 4
71,60 - 130,20
96,70 - 38,10
113,50 - 54,90
130,30 - 71,70
ARP-035-1AA
4 - 0
88,40 - 160,80
161,00 - 88,70
223,40 - 151,00
254,60 - 182,20
285,70 - 213,40
ARP-035-1BA
4 - 2
110,50 - 201,00
138,90 - 48,50
201,30 - 110,80
232,50 - 142,00
263,60 - 173,20
ARP-035-1CA
4 - 3
121,60 - 221,10
190,20 - 90,70
221,40 - 121,90
252,60 - 153,10
ARP-035-1DA
4 - 4
132,60 - 241,20
179,20 - 70,60
210,40 - 101,80
241,50 - 133,00
ARP-055-1AA
4 - 0
141,00 - 256,40 256,80 - 141,40
356,30 - 240,90
406,00 - 290,60
455,70 - 340,30
ARP-055-1BA
4 - 2
176,30 - 320,50
221,60 - 77,30
321,00 - 176,80
370,70 - 226,50
420,50 - 279,20
ARP-055-1CA
4 - 3
193,90 - 352,60
303,40 - 144,70
353,10 - 194,50
402,80 - 244,20
ARP-055-1DA
4 - 4
211,50 - 384,60
285,80 - 112,70
335,50 - 162,40
385,20 - 212,10
ARP-070-1AA
4 - 0
195,0 - 354,0
355,0 - 196,0
493,0 - 333,0
561,0 - 402,0
630,0 - 471,0
ARP-070-1BA
4 - 2
243,0 - 443,0
306,0 - 107,0
444,0 - 245,0
513,0 - 314,0
581,0 - 382,0
ARP-070-1CA
4 - 3
268,0 - 487,0
420,0 - 201,0
488,0 - 269,0
557,0 - 338,0
ARP-070-1DA
4 - 4
292,0 - 531,0
395,0 - 156,0
464,0 - 225,0
533,0 - 294,0
ARP-100-1AA
4 - 0
265,0 - 482,0
483,0 - 266,0
670,0 - 453,0
764,0 - 547,0
857,0 - 640,0
ARP-100-1BA
4 - 2
331,0 - 603,0
417,0 - 146,0
604,0 - 333,0
697,0 - 426,0
791,0 - 520,0
ARP-100-1CA
4 - 3
365,0 - 663,0
571,0 - 272,0
664,0 - 366,0
758,0 - 459,0
ARP-100-1DA
4 - 4
398,0 - 723,0
538,0 - 212,0
631,0 - 306,0
725,0 - 399,0
ARP-150-1AA
4 - 0
391,0 - 711,0
712,0 - 392,0
988,0 - 668,0
1126,0 - 806,0
1264,0 - 944,0
ARP-150-1BA
4 - 2
489,0 - 889,0
615,0 - 215,0
890,0 - 491,0
1028,0 - 629,0
1166,0 - 766,0
ARP-150-1CA
4 - 3
538,0 - 977,0
842,0 - 402,0
979,0 - 540,0
1117,0 - 678,0
ARP-150-1DA
4 - 4
586,0 - 1066,0
793,0 - 313,0
931,0
v451,0
1069,0 - 589,0
ARP-250-1AA
6 - /
606,0 - 936,0
1159,0 - 829,0
1600,0 - 1270,0
1821,0 - 1491,0
2042,0 - 1712,0
ARP-250-1BA
8 - /
808,0 - 1248,0
957,0 - 517,0
1398,0 - 958,0
1619,0 - 1179,0
1840,0 - 1400,0
ARP-250-1CA
9 - /
909,0 - 1404,0
1297,0 - 802,0
1518,0 - 1023,0
1739,0 - 1244,0
ARP-250-1DA
10 - /
1010,0 - 1560,0
1196,0 - 646,0
1417,0 - 867,0
1638,0 - 1088,0
ARP-400-1AA
10 - /
1180,0 - 1820,0 2022,0 - 1382,0
2823,0 - 2183,0
3223,0 - 2583,0
3623,0 - 2983,0
ARP-400-1BA
12 - /
1416,0 - 2184,0 1786,0 - 1018,0
2587,0 - 1819,0
2987,0 - 2219,0
3387,0 - 2619,0
ARP-400-1CA
15 - /
1770,0 - 2730,0
2233,0 - 1273,0
2633,0 - 1673,0
3033,0 - 2073,0
ARP-400-1DA
16 - /
1888,0 - 2912,0
2515,0 - 1491,0
2915,0 - 1891,0
TORQUE FORCE TABLE (Nm)
SEO Version

Warning.

You are currently viewing the SEO version of !text.
It has a number of design and functionality limitations.


We recommend viewing the Flash version or the basic HTML version of this publication.

1...,285,286,287,288,289,290,291,292,293,294 296,297,298,299,300,301,302,303,304,305,...406
Powered by: Camozzi Pneumatics Inc.