NORTH AMERICAN CYLINDER & ACTUATOR CATALOG - page 297

The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
ROTARY ACTUATORS AND GRIPPERS
Rotary Actuators and Grippers
5
NORTH AMERICAN CYLINDER & ACTUATOR CATALOG
>
Release 8.5
274
Rotary actuators Series ARP - Size 250
NOTE TO THE TABLE:
**
DA = double-acting - SA = single-acting
Mod.
ISO
Weight (Kg) DA / SA **
ARP-250-...
F16
59 / 84
CC = end-stroke regulation on the end cap
DD = solenoid mounting/Namur Interface, according to Namur
VDI/VDE 3845
Owing to the end caps sizes, dimensions change from the double-
acting model to the single-acting one.
ISO 5211 interface
(
expanded
view)
SEO Version

Warning.

You are currently viewing the SEO version of !text.
It has a number of design and functionality limitations.


We recommend viewing the Flash version or the basic HTML version of this publication.

1...,287,288,289,290,291,292,293,294,295,296 298,299,300,301,302,303,304,305,306,307,...406
Powered by: Camozzi Pneumatics Inc.